For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XETOMK - Adjustable direction T shaped screw-in fitting
Bill of material
XETOMK NW 10 HL
DES
Identifier
XETOMK NW 10 HL
SER
Series
Light
PRES
Pressure
PN 315 bar
OD
Pipe diameter OD
12 mm
G1
Thread G1
M 16 x 1.5
G2
Thread G2
M 18 x 1.5
G3
Thread G3
M 18 x 1.5
I
Length I
9 mm
L3
Length L3
26 mm
L4
Length L4
19 mm
L5
Length L5
26 mm
SW
Width across flats SW
19 mm
S1
Width across flats S1
19 mm
OR
O-ring OR
13.3 x 2.4
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.